Catalog No. : 5372-G
Description: PVC CTD NY INSUL 90D CONN 1/2IN GRY
UPC: 704508031664
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
Connecting Two Pieces of Conduit at an Angle |
Specifications
|
Material |
Malleable Iron |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL Listed, CSA |
Dimensions
|
Trade Size |
1/2 in |
|
Outside Diameter |
1-15/64 in |
|
Length |
1-15/32 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Material |
Plastic |
|
Material quality |
Polyolefin |
|
Model |
Thread |
|
For nominal tube diameter |
16 mm |
|
Two piece |
N |
|
With inspection opening and cover |
N |