Catalog No. : 5368-1
Description: Bronze Range Lug, No6-2/0 AWG
UPC: 783786767229
Bronze Range Lug with 1-Hole Pad, #6 to 2/0 AWG. Includes Bronze Cast 2/0 Shoe and Bronze Screw 1/2-20 x .688 inch long. Screw Bottom has been Flared so that Shoe does not come off end of Screw.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
Conductor Range |
#6-2/0 AWG |
|
Material |
Bronze |
Classifications
|
Brand Name |
Homac |