text.skipToContent text.skipToNavigation

Catalog No. : 5362-TB

Description:  LIQUID-TIGHT CONNECTOR INS.

UPC: 786210357850

1/2 Inch Straight Steel Chase Liquidtight Insulated Connector With Electro-Zinc Plating
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Steel

Finish

Electro Zinc Plating

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018, CSA

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here