Catalog No. : 5357-8PT
Description: 2IN 90D LT INSUL CONN STL
UPC: 786210264219
Descriptors
|
Category |
Liquid tight connectors |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL Listed |
Dimensions
|
Size |
2 Inch |
|
Nominal size in inch |
2 inch |
|
Model |
90°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Thread connection size |
Other |
|
One-piece |
N |
|
Material housing |
Steel |
Documents/Support Tools
|
Instruction Sheet |