Catalog No. : 5353SST6
Description: 3/4 90 DEG 316 SS LT FITTING
UPC: 786210080871
Corrosive environments can cause traditional metallic fittings to corrode and require replacement. The new stainless steel T&B Liquidtight Fittings are constructed of type 316 stainless steel to resist corrosion, all while offering high strength, UV resistance, and extreme performance up to 105 Degrees Celsius.
- NEMA Ratings: 3, 3R, 4, 4X
- CSA and UL Listed
- Ideal for Food and Beverage, Pharmaceutical, Petrochemical, Wastewater Processing, Salt Water and Other Corrosive Environments
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
Stronger and More UV-resistant than Nonmetallic Fittings |
|
Application |
Connects Flexible Metallic Liquidtight Conduit to a Box or Enclosure |
Specifications
|
Material |
316 Stainless Steel with Duraplated Ground Cone |
|
Finish |
None |
|
Color |
Metallic |
|
NEMA Rating |
3, 3R, 4, 4X |
|
Insulation |
Y |
|
Temperature Rating |
105 C |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
ps3durl |
|
Support/Tools |
|
Marketing Brochure |