Catalog No. : 5353GRX
Description: 3/4IN 90D LT GRND CONN W/LUG IRN
UPC: 786210741789
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
To positively bond conduit to box or enclosure |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Size |
3/4 Inch |
|
Nominal size in inch |
3/4 inch |
|
Model |
90°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Thread connection size |
Other |
|
One-piece |
N |
|
Material housing |
Steel |
|
Approved in combination with protective conduit CSA |
Y |
|
Approved in combination with protective conduit UL |
Y |