Catalog No. : 5353GR-SG
Description: 3/4 90 DEG INS FIT W/SEAL GASK
UPC: 786209927651
Descriptors
|
Category |
Liquid tight connectors |
Specifications
|
Material |
Iron |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Size |
3/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | N/A | N/A | N/A |
|
Nominal size in inch |
3/4 inch |
|
Model |
90°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Thread connection size |
Other |
|
One-piece |
N |
|
Material housing |
Other |