Catalog No. : 5353-PT
Description: 3/4IN INSUL 90-DEG LT PUSH-IN IRON
UPC: 786209696670
3/4 Inch 90 Degree Malleable Iron Insulated Liquidtight Push-in Connector
View More
View Less
For more info visit:
electrification.us.abb.com
- High performance and pull-out strength
- Installs up to 3 times faster
- No disassembly required
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
Innovative Labor-Saving Design, Simple Push-In Connection |
|
Application |
For Liquid and Dust-Tight Connections Between Flexible Jacketed Metallic Conduit and a Box or an Enclosure |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | 2404630_2017-11-24_ | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |