Catalog No. : 53513
Description: CU TP 2WAY CONN SPLICE HDUTY 250
UPC: 786210535135
- Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.
- Satisfies requirements of NEC250-81 and 250-91 for connecting to the grounding electrode system.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost. |
|
Application |
Applications certified to 600 V and recommended up to 35 kV¥ |
Specifications
|
Conductor Range |
250 kcmil |
|
Material |
Cast Copper |
|
Color |
Blue |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Insulation |
None |
Documents/Support Tools
|
Sales Drawing |