Catalog No. : 534MP3XT
Description: PLUG W/.75BSHG 30A 3P4W 250V
UPC: 708917009566
Plug Assembly with .750 Bushing with Neck - Rating 30A, 3 Pole 4 Wire, 250V
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
Specifications
|
Number Of Poles |
3 |
|
Number Of Wires |
4 |
|
Amperage Rating |
30 Amps |
|
Voltage Rating |
250 V |
Classifications
|
Brand Name |
Russellstoll |
|
Standard |
UL e47956 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E47956 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
30 A |
|
Construction type |
Plug |
|
Number of poles |
3 |