text.skipToContent text.skipToNavigation

Catalog No. : 534FP

Description:  50A/250V W/T

UPC: 708917203131

Reversed Contact Service Female Plug - Rating 50A, 250V, 3 Pole 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

50 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

50 A

Number of poles

3