text.skipToContent text.skipToNavigation

Catalog No. : 5348GR

Description:  2.5 IN INSUL GRND LIQ TIGHT 45 DEG

UPC: 786210896328

2-1/2 Inch 45 Degree Malleable Iron External Bonding Liquidtight Insulated Connector,
View More View Less
For more info visit:  electrification.us.abb.com
  • Ability to install quickly with low torque effort

Descriptors

Category

Liquid tight connectors

Application

To positively bond conduit to box or enclosure

Specifications

Material

Malleable Iron

Finish

Electro Zinc Plated/Chromate Coating

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E3060, CSA

Dimensions

Size

2-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A 2404630_2020-08-31 N/A
CSA 4484 441404 N/A 2164657_1997-08-28 N/A
UL E3060 N/A KDER N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

2 1/2 inch

Model

45°-elbow

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

Thread type

NPT

Thread connection size

Other

One-piece

N

Material housing

Other

Documents/Support Tools

Sales Drawing

Click here

Click here

Support/Tools

Click here