Catalog No. : 5344-NB
Description: NBP 1 in. 45, NPT 1 in.
UPC: 786210149011
Liguid-tight 45 Degree Fitting, Trade Size 1 Inch, 1 Inch NPT Thread, Nickel Plated Brass
View More
View Less
For more info visit:
electrification.us.abb.com
- Meets UL 514B for liquid-tight fittings
- Full compliance to IEC 61386-1, -23 requirements, CE Certified
- Double Bevel Sealing Ring eases assembly and insures lliquid-tight performance
- Ingress protection ratings aligned with industrial enclosures
- Typical applications where severe corrosion protection is required including water/wastewater, food & beverage, salt environments, chemical processing, etc.
- Used where liquid tight flexible metallic raceway is installed in corrosive outdoor or indoor locations, and exposed to continuous or intermittent moisture
- Used to positively bond flexible liquid-tight flexible metallic conduit to boxes or enclosures
Descriptors
|
Category |
Liquid tight connectors |
Specifications
|
Material |
Nickel Plated Brass |
|
Color |
Metallic |
|
NEMA Rating |
Type 3, 3R, 4, 4X, 12, 13 |
|
Temperature Rating |
UL: -4 to 221 F |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018 , IEC/EN 61386-1, -23 |
Dimensions
|
Size |
1 Inch , 1 Inch NPT Thread |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |