Catalog No. : 5342SST6-FB
Description: SST6 1/2IN,45DEG,NPT,FB SEALS
UPC: 782980007841
Corrosive environments can cause traditional metallic fittings to corrode and require replacement. The new stainless steel T&B Liquidtight Fittings with food & beverage seal kits are constructed of type 316 stainless steel to resist corrosion. They can be used in NSF "splash zone" applications and are hygienically designed to help effectively seal exposed threads and crevices, all while offering high strength, UV resistance, and extreme performance up to 105 Degrees Celsius.
- Meets UL 514B and CSA C22.2 No. 18.3 for liquid-tight fittings.
- NEMA 4, 4X, 12 and IEC IP66, IP67, IP68, IP69.
- Compliant with NSF/ANSI 169 requirements for “splash zone” installations.
- NPT thread types.
- Hygienic design Safe-Edge® ground cones help provide superior bonding.
- Ideal for Food and Beverage, Pharmaceutical, Petrochemical, Waste water Processing, Salt Water and Other Corrosive Environments
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
Stronger and More UV-resistant than Nonmetallic Fittings |
|
Application |
Connects Flexible Metallic Liquidtight Conduit to a Box or Enclosure |
Specifications
|
Material |
316 Stainless Steel with Duraplated Ground Cone |
|
Finish |
None |
|
Color |
Metallic |
|
NEMA Rating |
4, 4X, 12, IP66, IP67, IP68, IP69 |
|
Insulation |
yes |
|
Temperature Rating |
105 °C |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Size |
1/2 inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |