text.skipToContent text.skipToNavigation

Catalog No. : 5341-HT

Description:  3/8 INSUL 45 DEG 150C RATED LT FITT

UPC: 786210910239

3/8 Inch 45 Degree Malleable Iron Insulated Liquidtight High Temperature Connector
View More View Less
For more info visit:  electrification.us.abb.com
  • Sure-Tight gland deflects water away from connector and prevents "pooling" of moisture
  • Safe Edge ground cone provides superior bonding, stronger pullout, easy threading and conductor protection.
  • Double plating for superior corrosion protection
  • Heat Curled Insulator molded inside body provides excellent wire protection and easier glide of conductors through and into the fitting.

Descriptors

Category

Liquid tight connectors

Special Features

Double Beveled Sealing Ring Designed with 5 Unique Sealing Mechanisms and Cannot Be Installed Backwards

Specifications

Material

Malleable Iron

Finish

Zinc Plating/Clear Chromate

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2404630_2017-11-24_ N/A
UL E23018 N/A DWTT N/A N/A

Sustainability

Environmental product declaration

9AKK108470A5001

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3/8 inch

Model

45°-elbow

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

Thread type

NPT

Thread connection size

Other

One-piece

N

Material housing

Steel

Thread length

14.28 mm

Approved in combination with protective conduit CSA

N

Approved in combination with protective conduit UL

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here

Support/Tools

Click here