Catalog No. : 5337-HT
Description: 2 INSUL STRAIGHT 150C RATED LT FITT
UPC: 786210909936
- Sure-Tight gland deflects water away from connector and prevents "pooling" of moisture.
- Double beveled sealing ring designed with 5 unique sealing mechanisms and cannot be installed backwards
- Safe Edge ground cone provides superior bonding, stronger pullout, easy threading and conductor protection.
- Double plating for superior corrosion protection
- Heat Curled Insulator molded inside body provides excellent wire protection and easier glide of conductors through and into the fitting.
Descriptors
|
Category |
Liquid tight connectors |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Zinc Plating/Clear Chromate |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Size |
2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | 2404630_2017-11-24_ | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Nominal size in inch |
2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Thread connection size |
Other |
|
One-piece |
N |
|
Material housing |
Other |
|
Thread length |
22.22 mm |
|
Total length |
77.78 mm |
|
Approved in combination with protective conduit CSA |
N |
|
Approved in combination with protective conduit UL |
N |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |