Catalog No. : 5336WMG6
Description: 1-1/2 INS LT CONN STR WIRE MESH GRP
UPC: 786210063904
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
Wiremesh Grip |
|
Application |
For Liquid and Dust-Tight Connections Between Flexible Jacketed Metallic Conduit and a Box or an Enclosure |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Size |
1-1/2 Inch |
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Thread connection size |
Other |
|
One-piece |
N |
|
Material housing |
Other |
|
Approved in combination with protective conduit CSA |
Y |
|
Approved in combination with protective conduit UL |
Y |