Catalog No. : 5335090
Description: 3.5 INCH 90 DEGREE LT FITTING
UPC: 786210855967
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
Provides a positive seal against oil, liquids, moisture and dust. |
Specifications
|
Finish |
Chromate |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Size |
3-1/2 Inch |
|
Nominal size in inch |
3 1/2 inch |
|
Model |
90°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread connection size |
Other |
|
Thread length |
29.97 mm |
|
Material screw gland |
Metal |