Catalog No. : 53350-TB
Description: 3.5 INCH STRAIGHT LT CONNECTOR
UPC: 786210856124
Descriptors
|
Category |
Liquid tight connectors |
Specifications
|
Finish |
Chromate |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Size |
3-1/2 Inch |
|
Nominal size in inch |
3 1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Thread connection size |
Other |
|
One-piece |
N |
|
Material housing |
Other |