text.skipToContent text.skipToNavigation

Catalog No. : 5332SST6-6HT

Description:  1/2 STRT HT 316 SS LT W/SS GCONE

UPC: 786210080345

Corrosive environments can cause traditional metallic fittings to corrode and require replacement. The new stainless steel T&B Liquidtight Fittings are constructed of type 316 stainless steel to resist corrosion, all while offering high strength, UV resistance, and extreme performance up to 150 Degrees Celsius.

1/2 Inch Liquidtight Fitting for Flexible Metallic Conduit, Straight, High UV Resistance, NEMA Ratings: 3, 3R, 4, 4X, Length 1.74 Inches/44.20mm, Width 1.33 Inches/33.78mm, Temperature Range 0 to 150 Degrees C, 316 Stainless Steel Body and Ground Cone
View More View Less
For more info visit:  electrification.us.abb.com
  • NEMA Ratings: 3, 3R, 4, 4X
  • Ideal for Food and Beverage, Pharmaceutical, Petrochemical, Wastewater Processing, Salt Water and Other Corrosive Environments

Descriptors

Category

Liquid tight connectors

Special Features

Stronger and More UV-resistant than Nonmetallic Fittings

Application

Connects Flexible Metallic Liquidtight Conduit to a Box or Enclosure

Specifications

Material

316 Stainless Steel Body and Ground Cone

Finish

None

Color

Metallic

NEMA Rating

3, 3R, 4, 4X

Insulation

Y

Temperature Rating

150 C

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1/2 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A

Sustainability

Environmental product declaration

EPD NM LIQUIDTIGHT FITTINGS US

EPD US T&B LIQUIDTIGHT SYSTEMS

EPD FLEXIBLE NON-METALLIC CONDUIT OF T&B LIQUIDTIGHT SYSTEMS AND CARFLEX BRANDS US

EPD SEALING RINGS US

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here

ps3durl

Click here

Support/Tools

Click here

Click here

Marketing Brochure

Click here