text.skipToContent text.skipToNavigation

Catalog No. : 53218

Description:  2-HOLE HVY DTY LUG 1/2IN BOLT 500

UPC: 786210532189

Cast Copper Two-Hole Heavy Duty Lug, Standard Barrel, Blind End, Max 35kV, 500 kcmil Wire, 1/2 Bolt Size, 1-3/4 Inch Hole Spacing, Tin Plated, Die Color Code Pink, Die Code 99
View More View Less
For more info visit:  electrification.us.abb.com
  • Electro Tin-Plated for Corrosion Resistance.
  • Chamfered Barrels Provide Ease of Strand Entry and Inspection hole facilitates full insertion of the conductor.
  • Cable Area Clearly Identified on Lug.

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

500 kcmil

Number Of Holes

2

Insulation

None

Material

Cast Copper

Color

Pink

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here