Catalog No. : 5321
Description: 1IN EMT COMPRESS CONN STL EZINC
UPC: 786210053219
- Rings designed to positively bond conduit to fitting; unique locknut design provides effective bond between fitting and box or enclosure; ground continuity is assured.
- To provide a connection between tubing and the connector, and to couple ends of tubing.
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Special Features |
Rugged All Steel Construction |
|
Application |
To Connect and Effectively Bond Electrical Metallic Tubing to a Box or an Enclosure |
Specifications
|
Material |
Steel |
|
Finish |
Electro Zinc Plated |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E16592, CSA |
Dimensions
|
Size |
1 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441403 | N/A | N/A | N/A |
| CSA | 4484 | 441403 | N/A | 2206188 | N/A |
| UL | E16592 | N/A | FKAV | N/A | N/A |
|
Nominal size in inch |
1 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
One-piece |
N |
|
Material housing |
Steel |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |