Catalog No. : 531C
Description: MARRETTE ORANGE YELLOW RED PKG/15
UPC: 67396205310
Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors come in winged and non-winged versions.
Marrette combo #331 (6) / #333 (5) / #335 (4). Rated 105 degree C - 600 Volts. Package of 15.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of tough, durable polypropylene and 105 degree C rated to withstand high installation pressures.
- Posi-Grip surface combines matte finish with closely-spaced, deep grooves for superior twisting power, even when hands are greasy or damp.
Descriptors
|
Category |
Twist on wire connector |
Specifications
|
Mounting |
Twist-On |
|
Material |
Polypropylene |
|
Color |
Yellow, Red, Orange |
|
Temperature Rating |
221 F , 105 C |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |