text.skipToContent text.skipToNavigation

Alternate Catalog No. : 53171 1

Catalog No. : 531711

Description:  IN.4SQBX EXT,STL,30.3CU, 1-KOIN.

UPC: 785991168501

Square Box Extension Ring, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inch Deep, 1 Inch Knockouts, Pre-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box extension

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

30.3 cu in

Knockouts

8

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches Length x 4 Inches Width x 2-1/8 Inches Depth

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A QCIT N/A N/A

Sustainability

Environmental product declaration

9AKK108471A2862

Documents/Support Tools

Sales Drawing

Click here