Catalog No. : 53171-1234RD
Description: 2-1/8 INDEEP 4-SQ RED EXT RING
UPC: 785991036985
Descriptors
|
Category |
Electrical box extension |
|
Special Features |
Meets visual identification requirements for fire alarm systems. |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Red |
|
Cubic Capacity |
30.3 cu in |
|
Knockouts |
12 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Length x 4 Inches Width x 2-1/8 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Levelling height |
101.6 mm |
|
Width |
101.6 mm |
|
Shape |
Square |
|
Application |
Built-in installation box (device box) |
|
Extension ring |
Y |
Documents/Support Tools
|
Sales Drawing |