Alternate Catalog No. : 53151 3/4
Catalog No. : 531513/4
Description: 4 INCH SQ BX EXT,STL,21CU,3/4KOIN.
UPC: 785991167856
Square Box Extension Ring, 21 Cubic Inches, 4 Inch Square x 1-1/2 Inch Deep, 3/4 Inch Knockouts, Pre-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box extension |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
21 cu in |
|
Knockouts |
8 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Length x 4 Inches Width x 1-1/2 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |