Catalog No. : 531511/2-G
Description: EXTENSION RING PVC CTD 4 INCH GRY
UPC: 704508016760
PVC Coated Gray Pre-Galvanized Steel Square Box Extension Ring, 4 Inch, 1-1/2 Inch Deep, 21 Cubic Inch Drawn Construction with 1/2 Inch Knockouts
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Steel |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1-1/2 Inch |