text.skipToContent text.skipToNavigation

Catalog No. : 5311

Description:  RING,SEALING 4 INCH RUBBER W/STL

UPC: 786210053110

4 Inch Sealing Ring, Santoprene Thermoplastic Rubber with Stainless Steel Retainer for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Seal washers

Application

To Provide a Liquid Tight, Dust Tight, Seal of Fitting at Enclosures

Specifications

Material

Thermoplastic and Steel

Finish

Electro Zinc Plated

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E13938, CSA

Dimensions

Inside Diameter

4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2157092 N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC001181 Sealing ring

Model

Flat sealing

Outer diameter

134.366 mm

Inner diameter

162.56 mm

Thickness

7.874 mm

Material

Rubber

Documents/Support Tools

Sales Drawing

Click here