text.skipToContent text.skipToNavigation

Catalog No. : 53108

Description:  CU TP 1HL LUG HDUTY STD 1 1/4B BLK

UPC: 786210531083

Copper One-Hole Lug - Heavy-Duty, Standard Barrel, Blind End, Max 35kV, Wire Size #1 AWG, 1/4 Inch Bolt Size, Tin Plated, Die Code 45, Die Color Code Black.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A