Catalog No. : 5309
Description: RING, SEALING 3 RUBBER W/STL
UPC: 786210053097
Descriptors
|
Category |
Seal washers |
|
Application |
To Provide a Liquid Tight, Dust Tight, Seal of Fitting at Enclosures |
Specifications
|
Material |
Thermoplastic and Steel |
|
Finish |
Electro Zinc Plated |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E13938, CSA |
Dimensions
|
Inside Diameter |
3 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | 2157092 | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
|
Model |
Flat sealing |
|
Outer diameter |
103.632 mm |
|
Inner diameter |
83.693 mm |
|
Thickness |
5.842 mm |
|
Material |
Rubber |
Documents/Support Tools
|
Sales Drawing |