text.skipToContent text.skipToNavigation

Catalog No. : 53075

Description:  GRID CONNECT, 1 IN ROD, 4/0-250

UPC: 786210530758

E-Z-Ground Ground Grid Copper Compression Connector for Cable Range 4/0 - 250 kcmil, Tap 4/0 - 250 kcmil, Ground Rod 1.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A N/A N/A
CSA 4884 441404 N/A N/A N/A
UL E3060 N/A KDER N/A N/A