Catalog No. : 53065FL
Description: FLAT SURF GRD CLAMP 4/0-250 BLT 3/8
UPC: 786210816067
E-Z-Ground Ground Clamp Copper Compression Connector for Cable Range 4/0 - 250 kcmil, Bolt Hole 3/8
View More
View Less
For more info visit:
electrification.us.abb.com
- Captivated "keeper bar" design extends cable range and helps hold cable prior to crimping, facilitating installaion. Made from high-conductivity cast copper.
- Saddles marked with conductor size and die code. Conductor can be assembled to saddle with standard dies and hydraulic tools.
- Application Tools: TBM14M, 13100A, TBM15I
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Captivated "keeper bar" design extends cable range and helps hold cable prior to crimping, facilitating installaion. Made from high-conductivity cast copper. |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 441404 | N/A | N/A | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
ETIM Classification
ETIM
EC000511 Tube earthing clamp for lightning protection
|
Material |
Copper |