Catalog No. : 53060
Description: GRID CONNECT, 1/2-5/8 ROD, 4/0-2/0
UPC: 786210530604
E-Z-Ground Ground Grid Copper Compression Connector for Cable Range 1/0 - 2/0 AWG, Tap 1/0 - 2/0 AWG, Ground Rod 1/2, 5/8
View More
View Less
For more info visit:
electrification.us.abb.com
- E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
- Application Tools: TBM14M, 13100A, TBM15I
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
E-Z-Ground®, connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products. |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | N/A | N/A |
| CSA | 4884 | 441404 | N/A | N/A | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |