Catalog No. : 53-OWE
Description: 3X2-SW BX,STL,14CU,GABLE,OLD WORK,B
UPC: 781720010103
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Switch box |
|
Application |
For use with conduit |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
14 cu in |
|
Number Of Outlet |
1 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
3 Inches Height x 2 Inches Width x 2-3/4 inches depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Assembly arrangement |
Surface mounted housing |
|
Mounting direction |
Vertical |
|
Material |
Metal |
|
Colour |
Silver |
|
Transparent |
N |
|
Width of device |
50.8 mm |
Documents/Support Tools
|
Sales Drawing |