text.skipToContent text.skipToNavigation

Alternate Catalog No. : 52S I ED4-ED4

Catalog No. : 52SIED4-ED4

Description:  CNCTR KIT PRI-FAA STL3&10 INSL WR

UPC: 708917321897

Primary Connector Kit for Screened Cable. Insulated Earth Wire. 25 Amps, 5000 Volts Insulation. EPDM Rubber, Silicone Dielectric Grease. FAA L823 Type 1, Class B, Style 3 Plug, Style 10 Receptacle. Receptacle Housing/Socket Contact Size and Plug Housing/Pin Contact Size - Outside Diameter of Jacket E is .42 inch to .585 inch, Outside Diameter of Insulation D is .32 inch to .43 inch, Wire Size 4 - Concentric/Stranded 8 AWG/10 mm2 or Solid 6 AWG/10 mm2.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Classifications

Brand Name

Amerace