Alternate Catalog No. : 52S I EC4-EC4
Catalog No. : 52SIEC4-EC4
Description: CNCTR KIT PRI-FAA STL3&10 INSL WR
UPC: 708917321842
Primary Connector Kit for Screened Cable. Insulated Earth Wire. 25 Amps, 5000 Volts Insulation. EPDM Rubber, Silicone Dielectric Grease. FAA L823 Type 1, Class B, Style 3 Plug, Style 10 Receptacle. Receptacle Housing/Socket Contact Size and Plug Housing/Pin Contact Size - Outside Diameter of Jacket E is .42 inch to .585 inch, Outside Diameter of Insulation C is .25 inch to .33 inch, Wire Size 4 - Concentric/Stranded 8 AWG/10 mm2 or Solid 6 AWG/10 mm2.
View More
View Less
For more info visit:
electrification.us.abb.com
- Electrical Rating 25 Amps, 5000 Volts Insulation
- EPDM Rubber Construction
- Every Kit Filled with Silicone Dielectric Grease
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Connection |
Crimp |
|
Amperage Rating |
25 A |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |