text.skipToContent text.skipToNavigation

Alternate Catalog No. : 52S I DC6-DC6

Catalog No. : 52SIDC6-DC6

Description:  CNCTR KIT PRI-FAA STL3&10 INSL WR

UPC: 708917321828

Primary Connector Kit for Screened Cable. Insulated Earth Wire. 25 Amps, 5000 Volts Insulation. EPDM Rubber, Silicone Dielectric Grease. FAA L823 Type 1, Class B, Style 3 Plug, Style 10 Receptacle. Receptacle Housing/Socket Contact Size and Plug Housing/Pin Contact Size - Outside Diameter of Jacket D is .32 inch to .43 inch, Outside Diameter of Insulation C is .25 inch to .33 inch, Wire Size 6 - Concentric/Stranded 10-12 AWG/4-6 mm2 or Solid 8-10 AWG/4-6 mm2.
View More View Less
For more info visit:  electrification.us.abb.com
  • Electrical Rating 25 Amps, 5000 Volts Insulation
  • EPDM Rubber Construction
  • Every Kit Filled with Silicone Dielectric Grease

Descriptors

Category

Electrical connector assembly

Specifications

Connection

Crimp

Amperage Rating

25 A

Insulation

EPDM Rubber

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed.