text.skipToContent text.skipToNavigation

Alternate Catalog No. : 52S B FE4-FE4

Catalog No. : 52SBFE4-FE4

Description:  CNCTR KIT PRI-FAA STL3&10 BARE WR

UPC: 708917321781

Primary Connector Kit for Screened Cable. Bare Tin Plated Copper Earth Wire. 25 Amps, 5000 Volts Insulation. EPDM Rubber, Silicone Dielectric Grease. FAA L823 Type 1, Class B, Style 3 Plug, Style 10 Receptacle. Receptacle Housing/Socket Contact Size and Plug Housing/Pin Contact Size - Outside Diameter of Jacket F is .575 inch to .785 inch, Outside Diameter of Insulation E is .42 inch to .585 inch, Wire Size 4 - Concentric/Stranded 8 AWG/10 mm2 or Solid 6 AWG/10 mm2.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Classifications

Brand Name

Amerace