Alternate Catalog No. : 52 PS 1
Catalog No. : 52PS1
Description: 2GNG SQ BOX PARTN 1-1/2IN 1/2-1 CVR
UPC: 785991140842
Two Gang Square Box Partition, 4 Inch Square x 1-1/2 Inches Deep, Pre-Galvanized Steel, For 1-1/2 Inch Deep Box with Square-Cut Tile Wall Two-Device 1/2 Inch, 3/4 Inch, and 1 Inch Covers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box partition |
|
Application |
For use with a two device square cut tile wall cover, 1/2 inch, 3/4 inch or 1 inch raised. |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Finish |
Pre-galvanized |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Length |
4 in |
|
Width |
4 in |
|
Height |
1-1/2 in |
Documents/Support Tools
|
Sales Drawing |