text.skipToContent text.skipToNavigation

Alternate Catalog No. : 52 PD 2

Catalog No. : 52PD2

Description:  2GNG SQBOX PARTN 2-1/8IN 1-1/4-2CVR

UPC: 785991140828

Two Gang Square Box Partition, 4 Inch Square x 2-1/8 Inches Deep, Pre-Galvanized Steel, For 2-1/8 Inch Deep Box with Square-Cut Tile Wall Two-Device 1-1/4 Inch, 1-1/2 Inch, and 2 Inch Covers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box partition

Application

For use with a two device square cut tile wall cover, 1-1/4 inch, 1-1/2 inch or 2 inch raised.

Specifications

Material

Steel

Color

Silver

Finish

Pre-galvanized

Knockouts

0

Classifications

Brand Name

Steel City

Dimensions

Length

4 in

Width

4 in

Height

2-1/8 in

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here