Catalog No. : 52CMD18-5/8
Description: 5/8IN DEEP TWO DEVICE SUPPORT COVER
UPC: 785991026382
Two Gang Box Support Cover, 7.3 Cubic Inches, 4 Inch Square x 5/8 Inch Raised, Pre-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Square |
|
Number Of Outlet |
2 |
|
Color |
Silver |
|
Cubic Capacity |
7.3 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441302 | N/A | 1255292_2015-08-28 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Shape |
Square |
Documents/Support Tools
|
Sales Drawing |