text.skipToContent text.skipToNavigation

Catalog No. : 52CADJ3612

Description:  THREE GANG ADJUSTABLE MUD RING

UPC: 782980010278

Three-gang adjustable mud ring. Adjusts from 3/4 in to 1-1/2 in. Pre-galvanized steel, for use with pre-ganged boxes 2G or 3G.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Type

Adjustable mud ring

Special Features

The most recent design allows an easy and quick adjustment for a perfect installation. Adjustment screws are accessible after device is in place for easy fine tuning.

Application

Ideal solution for constructions where drywall depth often varies

Specifications

Material

Steel

Number Of Outlet

3

Color

silver

Classifications

Brand Name

Steel City

Dimensions

Size

4 in. Length x 4 in Width x 3/4 in to 1-1/2 in depth

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant