text.skipToContent text.skipToNavigation

Catalog No. : 52CADJ2

Description:  2 GANG AJUSTABLE MUD RING

UPC: 785991048605

Two Gang Adjustable Mud Ring, Adjusts from 1/2 Inch to 1-1/2 Inch, Pre-Galvanized Steel, For use with 4 Inch Square Boxes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box extension

Special Features

Patent-pending design, rugged steel construction similar to standard mud ring but with greater flexibility.

Application

Outside firewalls in hotel, casino and residential high-rise structures, ceramic tile walls and any other application in which a stud-mounted box and mud ring may require depth adjustment prior to final trim work.

Specifications

Number Of Outlet

2

Material

Steel

Color

Silver

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches Length x 4 Inches Width

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 2054046_2009-04-16 N/A
UL E2969 N/A QCIT N/A N/A

Documents/Support Tools

Sales Drawing

Click here

Click here

Marketing Brochure

Click here