Catalog No. : 52CADJ-15L
Description: 4 SQ BX MRING 1 DEV 1/2-1 1/2 RSD
UPC: 785991055191
Descriptors
|
Category |
Electrical box extension |
|
Special Features |
Patent-pending design, rugged steel construction similar to standard mud ring but with greater flexibility. |
|
Application |
Outside firewalls in hotel, casino and residential high-rise structures, ceramic tile walls and any other application in which a stud-mounted box and mud ring may require depth adjustment prior to final trim work. |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Length x 4 Inches Width |