Catalog No. : 52CADJ
Description: ADJ MUD RING 1/2IN TO 1 1/2IN
UPC: 785991044546
Descriptors
|
Category |
Electrical box extension |
|
Special Features |
Patent-pending design, rugged steel construction similar to standard mud ring but with greater flexibility. |
|
Application |
Outside firewalls in hotel, casino and residential high-rise structures, ceramic tile walls and any other application in which a stud-mounted box and mud ring may require depth adjustment prior to final trim work. |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Length x 4 Inches Width |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 2054046_2009-04-16 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |