text.skipToContent text.skipToNavigation

Alternate Catalog No. : 52 C 62

Catalog No. : 52C62

Description:  4SQ RNG 1G, 1/4IN RSD, 1.5CU

UPC: 785991140705

One Gang Square Device Cover, 1.5 Cubic Inches, 4 Inch Square x 1/4 Inch Raised, Pre-Galvanized Steel, Keyed for Plaster
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Specifications

Material

Steel

Finish

Pre-galvanized

Shape

Square

Number Of Outlet

1

Color

Silver

Knockouts

0

Cubic Capacity

1.5 cu in

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043022 441302 N/A N/A N/A
UL E2969 N/A QCIT N/A N/A

Documents/Support Tools

Sales Drawing

Click here