text.skipToContent text.skipToNavigation

Alternate Catalog No. : 52 C 6

Catalog No. : 52C6

Description:  4SQ CVR, FLAT, 1/2-KO

UPC: 785991138504

Square Box Cover, 4 Inch Square x 1 Inch Raised, 1/2 Inch Knockout, Pre-Galvanized Steel, Flat
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Specifications

Material

Steel

Finish

Pre-galvanized

Shape

Square

Color

Silver

Knockouts

1

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441302 N/A 1352977_2017-05-26 N/A
CSA 5043 441302 N/A 2681029_2013-12-20 N/A
UL E2969 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here