Catalog No. : 52C53112-G
Description: 4IN PVC CTD WALL CVR, 19 CUB IN GRY
UPC: 704508018290
PVC Coated Gray Pre-Galvanized Steel Square Cut Tile Wall Cover, 4 Inch, 1-1/2 Inch Raised, 19 Cubic Inch, for Use with Two Devices
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Steel |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1-1/2 Inch |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Shape |
Rectangular |
|
Type of fastening |
Screwing |
|
Model |
Blind cover |
|
Colour |
Grey |
|
With connection cable |
N |