Catalog No. : 52C53112-25R
Description: 4SQ TILE CVR 2G 1-1/2 RSD 19CU 25PK
UPC: 785991094015
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Square |
|
Number Of Outlet |
2 |
|
Color |
Silver |
|
Knockouts |
0 |
|
Cubic Capacity |
19 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |
Sustainability
| Environmental product declaration |
EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA EPD STEEL CITY UL WELDED BOXES EUC-AMA EPD STEEL CITY BOXES AND DRAW-LINES US |
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Shape |
Square |