Catalog No. : 52C521-10R
Description: 4 SQ BX MRING 2 DEV 1 IN RSD
UPC: 785991059595
Two Gang Square-Cut Tile Wall Cover, 7 Cubic Inches, 4 Inch Square x 1 Inch Raised, Pre-Galvanized Steel, Square Corners Facilitate Tile Installation, pack of 10, for Retail
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Square |
|
Number Of Outlet |
2 |
|
Color |
Silver |
|
Knockouts |
0 |
|
Cubic Capacity |
7 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Shape |
Square |